• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Allen Kraft bit

Allen Kraft bit
  • Volume Discount

Product Details:

Manufacturer part number: 103 220 2

Brand: RENNSTEIG

Price: 18.83

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

103 220 2

Part Number
103 220 2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.83 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 240 Manufacturer part # 103 220 2 Material Steel plate
Product type Revolver hole puncher Punch size 2 mm|2.5 mm|3 mm|3.5 mm|4 mm|5 mm Weight(g) 290

This page is Allen Kraft bit, part number 103 220 2.
You can find the detail information about specifications and dimensions on part number 103 220 2.

Tech Support