We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

  • Important notice: We adjusted our delivery routes from Asia to keep our supply chain stable in the current situation in Eastern Europe. We will inform you immediately in case of any delays. Your order status can be checked at any time in your account in My MISUMI.

Socket Wrench (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

16-299 VDE

Part Number
16-299 VDE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountShipping Days?Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Blade length
(mm)
Blade type DIN standard EN standard Handle diameter
(mm)
Handle length
(mm)
Material properties Range of use (screwdrivers) Weight
(g)

11.50 €

1 5 Days 4 mm-125-DIN EN 60900EN 6090021100temperedVDE45

Loading...

  1. 1

Basic information

Downforce Hex head Material Chromium-vanadium steel Product type Socket wrench

This page is Socket Wrench, part number 16-299 VDE.
You can find the detail information about specifications and dimensions on part number 16-299 VDE.

Variation of this product

Part Number
16-298 VDE
16-301 VDE
16-302 VDE
16-303 VDE
16-304 VDE
16-306 VDE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountShipping Days?Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Blade length
(mm)
Blade type DIN standard EN standard Handle diameter
(mm)
Handle length
(mm)
Material properties Range of use (screwdrivers) Weight
(g)

11.50 €

1 5 Days 3 mm225125-DIN EN 60900EN 6090021100temperedVDE40

12.55 €

1 5 Days 5 mm-125-DIN EN 60900EN 6090021100temperedVDE55

9.98 €

1 5 Days 5.5 mm232125RoundDIN EN 60900EN 6090027107temperedVDE-

-

1 Quote 6 mm232125RoundDIN EN 60900EN 6090027107temperedVDE-

11.76 €

1 5 Days 7 mm239125RoundDIN EN 60900EN 6090032114temperedVDE-

11.19 €

1 5 Days 9 mm239125RoundDIN EN 60900EN 6090032114temperedVDE-

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support