Manufacturer part number: 16-302 VDE
Brand: BERNSTEIN AG
Price: 9.97 €
Delivery time: 3 Days
Width across flat dimension (S Measurement): 5.5 mm
Overall length (L dimension): 232 mm
Blade length: 125 mm
Blade type: Round
DIN standard: DIN EN 60900
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
16-302 VDE
Part Number
|
---|
16-302 VDE |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width across flat dimension (S Measurement) | Overall length (L dimension) (mm) | Blade length (mm) | Blade type | DIN standard | EN standard | Handle diameter (mm) | Handle length (mm) | Material properties | Range of use (screwdrivers) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.97 € | 1 | 3 Days | 5.5 mm | 232 | 125 | Round | DIN EN 60900 | EN 60900 | 27 | 107 | tempered | VDE | - |
Loading...
Downforce | Hex head | Material | Chromium-vanadium steel | Product type | Socket wrench |
---|
This page is Socket Wrench, part number 16-302 VDE.
You can find the detail information about specifications and dimensions on part number 16-302 VDE.
Configure
Basic Attributes
Weight(g)
Width across flat dimension (S Measurement)
Overall length (L dimension)(mm)
Blade length(mm)
Blade type
DIN standard
EN standard
Handle diameter(mm)
Handle length(mm)
Material properties
Range of use (screwdrivers)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
16-298 VDE |
16-299 VDE |
16-301 VDE |
6-104 |
6-105 |
6-107 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width across flat dimension (S Measurement) | Overall length (L dimension) (mm) | Blade length (mm) | Blade type | DIN standard | EN standard | Handle diameter (mm) | Handle length (mm) | Material properties | Range of use (screwdrivers) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.67 € | 1 | Available | 9 Days | 3 mm | 225 | 125 | - | DIN EN 60900 | EN 60900 | 21 | 100 | tempered | VDE | 40 | |
12.67 € | 1 | Available | 9 Days | 4 mm | - | 125 | - | DIN EN 60900 | EN 60900 | 21 | 100 | tempered | VDE | 45 | |
12.67 € | 1 | Available | 9 Days | 5 mm | - | 125 | - | DIN EN 60900 | EN 60900 | 21 | 100 | tempered | VDE | 55 | |
8.80 € | 1 | 3 Days | 5 mm | 232 | 140 | Round | - | - | 21 | 92 | chrome plated|tempered | Workshop | - | ||
8.80 € | 1 | 3 Days | 5.5 mm | 232 | 140 | Round | - | - | 21 | 92 | chrome plated|tempered | Workshop | - | ||
9.75 € | 1 | 9 Days | 7 mm | 232 | 140 | Round | - | - | 21 | 92 | chrome plated|tempered | Workshop | - |