Bolt End Cutting Nipper

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
61 01 200
61 02 200
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Type (misc.)

47.10 €

1 9 Days 61 01 200-

50.20 €

1 3 Days 61 02 2002-component hand grip

Loading...

  1. 1

Basic information

Overall Length(mm) 200 Mass(g) 440 DIN standard DIN ISO 5743
Edge hardness(HRC) 64 Material Vanadium electric furnace steel Material properties polishing
Product type Compound leverage cutter Wire hardness (max.) hard wire(mm) 3.5 Wire hardness (max.)(mm) (Soft/medium hard/hard/Piano wires) Ø 6.0/4.0/3.5/3.0
Wire hardness piano wire (max.)(mm) 3 Wire hardness (max.) soft wire(mm) 6 Wire hardness (max.) medium wire(mm) 4

Tech Support