Connector piece

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05050205001
05050210001
05050215001
05050220001
05050510001
05050650001
05134399001
05136000001
05311517001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
DIN standard Downforce Drive (screwdriver) Weight
(g)

9.16 €

1 Available 4 Days 50DIN 3126-F 6.3|DIN ISO 11731/4" (6.3 mm)1/4" (6.3 mm)-

9.79 €

1 Available 4 Days 100DIN 3126-F 6.3|DIN ISO 11731/4" (6.3 mm)1/4" (6.3 mm)-

11.88 €

1 Available 4 Days 50DIN 3126-F 6.3|DIN ISO 11733/8" (10 mm)1/4" (6.3 mm)-

13.76 €

1 Available 4 Days 100DIN 3126-F 6.3|DIN ISO 11733/8" (10 mm)1/4" (6.3 mm)-

23.67 €

1 Available 4 Days 75DIN 3126-F 11.2|DIN ISO 11731/2" (12.5 mm)7/16" (11.1 mm)-

17.28 €

1 Available 4 Days 70-1/4" (6.3 mm)--

10.12 €

3 Available 4 Days 50DIN 3126-F 6.3|DIN ISO 11731/4" (6.3 mm)1/4" (6.3 mm)25.3

4.08 €

1 Available 4 Days 25-1/4" (6.3 mm)1/4" (6.3 mm)-

9.16 €

1 Available 4 Days 50-1/4" (6.3 mm)1/4" (6.3 mm)-

Loading...

  1. 1

Basic information

Product type Connector piece

Tech Support