Metal twist drill bit【1-10 Pieces Per Package】 (625009000)

Metal twist drill bit 625009000
  • Volume Discount

Product Details:

Manufacturer part number: 625009000

Brand: METABO

Price: 12.73

Delivery time: 7 Days


Technical Data:

Drill hole diameter: - mm

Total length: 169 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

625009000

Part Number
625009000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drill hole diameter
(mm)
Total length
(mm)

12.73 €

1 Available 7 Days -169

Loading...

  1. 1

Basic information

Product type Metal twist drill bit

This page is Metal twist drill bit, part number 625009000.
You can find the detail information about specifications and dimensions on part number 625009000.

Variation of this product

Part Number
625006000
625007000
625011000
625013000
625015000
625017000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Drill hole diameter
(mm)
Total length
(mm)

11.68 €

1 Available 8 Days -160

11.68 €

1 Available 7 Days -160

13.83 €

1 Available 7 Days -178

17.01 €

1 Available 7 Days -184

18.09 €

1 Available 7 Days -191

19.27 €

1 Available 8 Days -198

Tech Support