Plunge Saw

Plunge Saw
  • Volume Discount
[Specifications]
・Product type: Plunge saw
・Cutting Depth (90°)(mm): 59

[Features]
・A 48 tooth blade gives a fine and accurate finish with very little breakout in laminates
・The anti kickback function stops the saw from moving backwards along the rail and helps stop the saw from climbing out of the work piece when making plunge cuts

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DWS520KT-QS

Part Number
DWS520KT-QS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

608.21 €

1 Available 14 Days

Loading...

  1. 1

Basic information

Cutting Depth (90°)(mm) 59 Power Consumption(W) 1300 Cutting Depth (45°)(mm) 44
Power tool features incl. case|incl. accessories Product type Plunge saw Weight(g) 5100.0

This page is Plunge Saw, part number DWS520KT-QS.
You can find the detail information about specifications and dimensions on part number DWS520KT-QS.

Tech Support