DEWALT Handheld Circular Saw

DEWALT Handheld Circular Saw
  • Volume Discount
[Specifications]
・Product type: Handheld circular saw

[Features]
DCS373NT-XJ:
・Spindle lock for quick and easy blade change
・Lock off switch and electronic motor brake for additional control and work safety
・Extremely durable tool design with steel shoe to withstand rough job site conditions
DCS570NT-XJ:
・DEWALT Brushless Motor for extended run-time, reliability & durability
・General purpose ripping, cross-cutting and bevelling circular saw for wood and other construction materials
・Variable adjustment of the bevel angle to 57 degrees
DWE575K-QS:
・High torque motor for durability and power for cutting job site and joinery materials
・General purpose ripping, cross-cutting and bevelling circular saw for wood and other construction materials
・Scale for precise cutting depth setting to 67 mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DCS373NT-XJ
DCS570NT-XJ
DWE575K-QS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Depth (90°)
(mm)
Power Consumption
(W)
Cutting Depth (45°)
(mm)
Idle speed Power tool features Saw blade diameter
(mm)
Weight, information Weight
(g)

389.03 €

1 Available 16 Days 43--3700 rpmw/o battery|incl. case-incl. rechargeable battery3800.0

379.83 €

1 16 Days 64-415200 rpmw/o battery184incl. rechargeable battery3600.0

285.72 €

1 3 Days -1600495200 rpmincl. accessories190-4000.0

Loading...

  1. 1

Basic information

Product type Handheld circular saw

Tech Support