Impact ring spanner (1415875)

Impact ring spanner 1415875
  • Volume Discount

Product Details:

Manufacturer part number: 1415875

Brand: GEDORE

Price: 104.88

Delivery time: 11 Days


Technical Data:

Overall Length: 270 mm

DIN standard: -

Material: Steel

Size (spanners): -

Spanner size: 27 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1415875

Part Number
1415875
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
DIN standard Material Size (spanners) Spanner size
(mm)

104.88 €

1 Available 11 Days 270-Steel-27

Loading...

  1. 1

Basic information

Product type Impact ring spanner

This page is Impact ring spanner, part number 1415875.
You can find the detail information about specifications and dimensions on part number 1415875.

Variation of this product

Part Number
1344331
1415913
1415972
1416014
1416057
1416111
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
DIN standard Material Size (spanners) Spanner size
(mm)

26.91 €

1 Available 3 Days 165DIN 7444Chromium-vanadium steel-22

107.05 €

1 Available 11 Days 270-Steel-30

114.71 €

1 Available 11 Days 270-Steel-32

142.01 €

1 Available 11 Days 310-Steel-36

147.48 €

1 Available 11 Days 310-Steel-41

191.76 €

1 Available 11 Days 340-Steel-46

Tech Support