XZN socket VDE screwdriver bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2946564
2946572
2946580
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size (screwdriver) Weight
(g)

26.91 €

1 Available 14 Days M880

31.21 €

1 Available 14 Days M10110

35.52 €

1 Available 14 Days M12140

Loading...

  1. 1

Basic information

DIN standard DIN 3120 Downforce XZN socket Drive (screwdriver) 3/8" (10 mm)
Material Special steel Product type VDE screwdriver bit

Tech Support