• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Double-ended open ring spanner set 10-piece

Double-ended open ring spanner set 10-piece
  • Volume Discount

Product Details:

Manufacturer part number: 6077620

Brand: GEDORE

Price: 96.12

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6077620

Part Number
6077620
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

96.12 €

1 Available 3 Days

Loading...

  1. 1

Basic information

DIN standard DIN 3110 Material Chromium-vanadium steel Material properties chrome plated
Product type Double-ended open ring spanner set Spanner size(mm) 6|7|8|9|10|11|12|13

This page is Double-ended open ring spanner set 10-piece, part number 6077620.
You can find the detail information about specifications and dimensions on part number 6077620.

Tech Support