Cardan joint

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6238140
6262440
6279170
6655410
6658350
6676090
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Drive (screwdriver) Material Material properties Max. length
(mm)
Weight
(g)

37.51 €

1 Available 3 Days 503/8" (10 mm)Chromium-vanadium steelchrome plated5053

39.64 €

1 Available 3 Days 503/8" (10 mm)Special steel-5072

114.37 €

1 Available 14 Days 1083/4" (20 mm)Chromium-vanadium steelchrome plated108580

48.77 €

1 Available 3 Days 621/2" (12.5 mm)Special steel-62202

224.08 €

1 Available 14 Days 1401" (25 mm)Special steel-1401425

141.61 €

1 Available 14 Days 943/4" (20 mm)Special steel-94623

Loading...

  1. 1

Basic information

Product type Cardan joint

Tech Support