• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

T handle

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6236520
6278360
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Drive (screwdriver) Max. length
(mm)
Weight
(g)

21.40 €

1 Available 14 Days 1633/8" (10 mm)163164

67.43 €

1 Available 3 Days 5003/4" (20 mm)5001161

Loading...

  1. 1

Basic information

Material Chromium-vanadium steel Material properties chrome plated Product type T handle

Tech Support