Elbow handle

Elbow handle
  • Volume Discount

Product Details:

Manufacturer part number: 6236360

Brand: GEDORE

Price: 25.55

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6236360

Part Number
6236360
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

25.55 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 180 Drive (screwdriver) 3/8" (10 mm) Material Chromium-vanadium steel
Material properties chrome plated Max. length(mm) 180 Product type Elbow handle
Weight(g) 153

This page is Elbow handle, part number 6236360.
You can find the detail information about specifications and dimensions on part number 6236360.

Tech Support