Hex Head Bit Set

Hex Head Bit Set
  • Volume Discount

Product Details:

Manufacturer part number: 2308916

Brand: GEDORE

Price: 273.96

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2308916

Part Number
2308916
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

273.96 €

1 Available 3 Days

Loading...

  1. 1

Basic information

DIN standard DIN 3124 Downforce Hex head Drive (screwdriver) 1/2" (12.5 mm)
Material Chromium-vanadium steel Material properties chrome plated|cut Product type Bit set

This page is Hex Head Bit Set, part number 2308916.
You can find the detail information about specifications and dimensions on part number 2308916.

Tech Support