Slot screwdriver bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1640895
1640909
6161760
6162140
6171560
6171640
6174310
6656060
6656220
6656490
6656570
6666100
6666290
6666370
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Blade thickness
(mm)
Blade width
(mm)
Drive (screwdriver) Max. length
(mm)
Weight
(g)

27.97 €

1 Available 14 Days 551.26.53/8" (10 mm)5539

25.68 €

1 Available 13 Days 552123/8" (10 mm)5583

29.05 €

1 Available 14 Days 601.26.51/2" (12.5 mm)6071

27.97 €

1 Available 14 Days 602.5141/2" (12.5 mm)60138

14.89 €

1 Available 14 Days 280.841/4" (6.3 mm)2811

13.83 €

1 Available 14 Days 2815.51/4" (6.3 mm)2812

13.83 €

1 Available 14 Days 281.681/4" (6.3 mm)2812

24.60 €

1 Available 3 Days 601.281/2" (12.5 mm)6080

24.60 €

1 Available 3 Days 602121/2" (12.5 mm)60110

29.05 €

1 Available 3 Days 602.5161/2" (12.5 mm)60190

30.13 €

1 Available 14 Days 602.5181/2" (12.5 mm)60193

20.32 €

1 Available 13 Days 5515.53/8" (10 mm)5540

21.40 €

1 Available 14 Days 551.283/8" (10 mm)5554

22.47 €

1 Available 13 Days 551.6103/8" (10 mm)5572

Loading...

  1. 1

Basic information

DIN standard DIN 3120 Downforce Slot Material Special steel
Material properties chrome plated Product type Screwdriver bit

Tech Support