TORX Bits

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6145720
6147420
6187640
6187720
6187800
6187990
6193880
6193960
6194180
6194420
6194500
6194690
6195070
6250270
6250350
6250430
6250510
6250780
6250860
6250940
6251080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Drive (screwdriver) Max. length
(mm)
Size (screwdriver) Spanner size
(mm)
Weight
(g)

15.96 €

1 Available 3 Days 381/2" (12.5 mm)38M89.4256

17.01 €

1 Available 14 Days 381/2" (12.5 mm)38M1212.959

12.73 €

1 Available 3 Days 251/4" (6.3 mm)25M44.739

14.89 €

1 Available 14 Days 251/4" (6.3 mm)25M55.7410

14.89 €

1 Available 14 Days 251/4" (6.3 mm)25M66.1611

13.83 €

1 Available 14 Days 251/4" (6.3 mm)25-7.5214

13.83 €

1 Available 14 Days 251/4" (6.3 mm)25M33.868

14.89 €

1 Available 14 Days 251/4" (6.3 mm)25M89.4218

15.96 €

1 Available 14 Days 381/2" (12.5 mm)38-10.0855

17.01 €

1 Available 3 Days 381/2" (12.5 mm)38M1214.7662

17.01 €

1 Available 14 Days 401/2" (12.5 mm)40M1416.778

18.09 €

1 Available 14 Days 401/2" (12.5 mm)40M1618.4585

24.60 €

1 Available 14 Days 41.51/2" (12.5 mm)41.5-22.16116

17.01 €

1 Available 14 Days 283/8" (10 mm)28M44.7325

17.01 €

1 Available 14 Days 283/8" (10 mm)28M55.7425

17.01 €

1 Available 14 Days 283/8" (10 mm)28M66.1625

18.09 €

1 Available 14 Days 283/8" (10 mm)28-7.5227

17.01 €

1 Available 14 Days 283/8" (10 mm)28M89.4229

17.01 €

1 Available 14 Days 283/8" (10 mm)28-10.0830

17.01 €

1 Available 14 Days 283/8" (10 mm)28M1011.1732

15.96 €

1 Available 14 Days 283/8" (10 mm)28M1212.935

Loading...

  1. 1

Basic information

DIN standard DIN 3120 Downforce TORX Material Chromium-vanadium steel
Material properties chrome plated Product type Bits

Tech Support