Torx Socket Screwdriver Bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1394177
1394185
1394193
1394207
1394215
1394223
1394231
1441000
6105180
6120300
6120570
6120650
6120730
6120810
6152500
6152690
6152930
6154200
6154630
6155870
6156170
6157060
6158380
6158540
6159940
6188020
6188100
6188370
6188450
6190430
6190510
6190780
6190860
6192720
6195660
6196390
6200170
6200410
6200840
6201300
6202700
6203270
6246320
6246830
6247210
6247560
6247720
6247800
6247990
6265890
6271780
6272080
6273640
6276230
6276310
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Drive (screwdriver) Max. length
(mm)
Size (screwdriver) Spanner size
(mm)
Weight
(g)

19.27 €

1 Available 3 Days 943/8" (10 mm)94T 203.8670

19.27 €

1 Available 14 Days 943/8" (10 mm)94T 254.4370

19.27 €

1 Available 3 Days 943/8" (10 mm)94T 274.9970

20.32 €

1 Available 3 Days 943/8" (10 mm)94T 305.5271

21.40 €

1 Available 14 Days 943/8" (10 mm)94T 406.6570

22.47 €

1 Available 14 Days 943/8" (10 mm)94T 457.8271

22.47 €

1 Available 14 Days 943/8" (10 mm)94T 508.8399

27.97 €

1 Available 14 Days 493/8" (10 mm)49T 457.8266

39.83 €

1 Available 14 Days 1001/2" (12.5 mm)100T 7015.55277

14.89 €

1 Available 3 Days 30.51/4" (6.3 mm)30.5T 153.2715

18.09 €

1 Available 14 Days 30.51/4" (6.3 mm)30.5T 254.4315

17.01 €

1 Available 14 Days 30.51/4" (6.3 mm)30.5T 274.9915

14.89 €

1 Available 14 Days 30.51/4" (6.3 mm)30.5T 305.5215

18.09 €

1 Available 14 Days 33.51/4" (6.3 mm)33.5T 406.6525

24.60 €

1 Available 3 Days 1001/2" (12.5 mm)100T 305.5296

26.91 €

1 Available 3 Days 1001/2" (12.5 mm)100T 406.6596

20.32 €

1 Available 14 Days 551/2" (12.5 mm)55T 203.8676

21.40 €

1 Available 3 Days 551/2" (12.5 mm)55T 254.4375

20.32 €

1 Available 3 Days 551/2" (12.5 mm)55T 274.9976

26.91 €

1 Available 3 Days 1001/2" (12.5 mm)100T 457.8298

20.32 €

1 Available 3 Days 551/2" (12.5 mm)55T 305.5275

22.47 €

1 Available 16 Days 551/2" (12.5 mm)55T 457.8277

29.05 €

1 Available 3 Days 551/2" (12.5 mm)55T 5511.22107

29.05 €

1 Available 3 Days 551/2" (12.5 mm)55T 6013.25137

32.29 €

1 Available 14 Days 1001/2" (12.5 mm)100T 5511.22151

25.68 €

1 Available 14 Days 1001/2" (12.5 mm)100T 203.8695

24.60 €

1 Available 14 Days 1001/2" (12.5 mm)100T 254.4395

24.60 €

1 Available 14 Days 1001/2" (12.5 mm)100T 274.9996

34.44 €

1 Available 14 Days 1001/2" (12.5 mm)100T 6013.2596

13.83 €

1 Available 14 Days 30.51/4" (6.3 mm)30.5T 82.3113

12.73 €

1 Available 3 Days 30.51/4" (6.3 mm)30.5T 92.513

13.83 €

1 Available 14 Days 30.51/4" (6.3 mm)30.5T 102.2714

13.83 €

1 Available 6 Days 30.51/4" (6.3 mm)30.5T 153.2714

25.68 €

1 Available 14 Days 551/2" (12.5 mm)55T 203.8675

26.91 €

1 Available 14 Days 551/2" (12.5 mm)55T 257.8275

25.68 €

1 Available 14 Days 551/2" (12.5 mm)55T 274.9976

26.91 €

1 Available 14 Days 551/2" (12.5 mm)55T 303.8676

27.97 €

1 Available 14 Days 551/2" (12.5 mm)55T 406.6591

27.97 €

1 Available 3 Days 551/2" (12.5 mm)55T 457.8292

29.05 €

1 Available 14 Days 551/2" (12.5 mm)55T 508.83105

35.52 €

1 Available 14 Days 551/2" (12.5 mm)55T 5511.22133

36.60 €

1 Available 14 Days 561/2" (12.5 mm)56T 6013.25182

18.09 €

1 Available 13 Days 493/8" (10 mm)49T 203.8650

18.09 €

1 Available 3 Days 493/8" (10 mm)49T 254.4351

18.09 €

1 Available 13 Days 493/8" (10 mm)49T 274.9951

18.09 €

1 Available 14 Days 493/8" (10 mm)49T 305.5251

19.27 €

1 Available 13 Days 493/8" (10 mm)49T 406.6552

18.09 €

1 Available 13 Days 493/8" (10 mm)49T 457.8253

19.27 €

1 Available 14 Days 493/8" (10 mm)49T 508.8370

13.83 €

1 Available 3 Days 33.51/4" (6.3 mm)33.5T 406.6525

51.12 €

1 Available 14 Days 803/4" (20 mm)80T 6013.25346

56.55 €

1 Available 3 Days 803/4" (20 mm)80T 7015.55383

53.29 €

1 Available 3 Days 803/4" (20 mm)80T 8017.58416

60.89 €

1 Available 3 Days 803/4" (20 mm)80T 9019.95455

65.25 €

1 Available 3 Days 803/4" (20 mm)80T 10021.16461

Loading...

  1. 1

Basic information

DIN standard DIN 3120 Downforce TORX socket Material Special steel
Material properties chrome plated Product type Screwdriver bit

Tech Support