• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Bits Imperial

Bits Imperial
  • Volume Discount

Product Details:

Manufacturer part number: 2010348

Brand: GEDORE

Price: 186.28

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2010348

Part Number
2010348
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

186.28 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 200 Drive (screwdriver) 1/4" (6.3 mm) Function Imperial
Material Chromium-vanadium steel Material properties chrome plated|quenched and tempered Product size (height)(mm) 38
Product size (width)(mm) 120 Product type Bits

This page is Bits Imperial, part number 2010348.
You can find the detail information about specifications and dimensions on part number 2010348.

Tech Support