Kraft Bit (1560557)

Kraft Bit 1560557
  • Volume Discount

Product Details:

Manufacturer part number: 1560557

Brand: GEDORE

Price: 17.01

Delivery time: 3 Days


Technical Data:

Overall Length: 50 mm

DIN standard: DIN 3129

Drive (screwdriver): 1/2" (12.5 mm)

Material: Special steel

Max. length: 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1560557

Part Number
1560557
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
DIN standard Drive (screwdriver) Material Max. length
(mm)
Ratchet bits (inch) Spanner size
(mm)
Weight
(g)

17.01 €

1 Available 3 Days 50DIN 31291/2" (12.5 mm)Special steel50-30256

Loading...

  1. 1

Basic information

Product type Kraft bit

This page is Kraft Bit, part number 1560557.
You can find the detail information about specifications and dimensions on part number 1560557.

Variation of this product

Part Number
1783742
2178214
2178222
2178230
2178249
2734060
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
DIN standard Drive (screwdriver) Material Max. length
(mm)
Ratchet bits (inch) Spanner size
(mm)
Weight
(g)

18.09 €

1 Available 3 Days 50DIN 31291/2" (12.5 mm)Special steel50-32286

29.05 €

1 Available 23 Days 81DIN 31211/2" (12.5 mm)Special steel81-17200

30.13 €

1 Available 39 Days 82DIN 31211/2" (12.5 mm)Special steel82-19210

29.05 €

1 Available 11 Days 82DIN 31211/2" (12.5 mm)Special steel82-21230

31.21 €

1 Available 11 Days 82DIN 31211/2" (12.5 mm)Special steel82-22260

29.05 €

1 Available 11 Days 45DIN 31293/4" (20 mm)Chromium-vanadium steel45-17400

Tech Support