Pozidriv Screwdriver Bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1640968
1640976
1640984
6156680
6156760
6156840
6187130
6187210
6187480
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Drive (screwdriver) Max. length
(mm)
Size (screwdriver) Weight
(g)

24.60 €

1 Available 14 Days 553/8" (10 mm)55PZ 140

24.60 €

1 Available 14 Days 553/8" (10 mm)55PZ 25

24.60 €

1 Available 14 Days 553/8" (10 mm)55PZ 369

21.40 €

1 Available 13 Days 601/2" (12.5 mm)60PZ 277

21.40 €

1 Available 13 Days 601/2" (12.5 mm)60PZ 391

22.47 €

1 Available 14 Days 601/2" (12.5 mm)60PZ 4108

14.89 €

1 Available 13 Days 281/4" (6.3 mm)28PZ 112

13.83 €

1 Available 13 Days 281/4" (6.3 mm)28PZ 213

13.83 €

1 Available 3 Days 281/4" (6.3 mm)28PZ 314

Loading...

  1. 1

Basic information

DIN standard DIN 3120 Downforce Pozidriv Material Special steel
Material properties chrome plated Product type Screwdriver bit

Tech Support