Double-ended open ring spanner set 12-piece

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6077700
6077890
6078350
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

125.63 €

1 Available 3 Days

131.09 €

1 Available 3 Days

147.48 €

1 Available 3 Days

Loading...

  1. 1

Basic information

DIN standard DIN 3110 Material Chromium-vanadium steel Material properties chrome plated
Product type Double-ended open ring spanner set Spanner size(mm) 6|7|8|9|10|11|12|13

Tech Support