Manufacturer part number: 6030580
Brand: GEDORE
Price: 107.05 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6030580
DIN standard | DIN 838 | Material | Chromium-vanadium steel | Material properties | chrome plated |
---|---|---|---|---|---|
Product type | Double-ended box wrench set | Spanner size(mm) | 6|7|8|9|10|11|12|13 |
This page is Double-ended box wrench set 8-piece, part number 6030580.
You can find the detail information about specifications and dimensions on part number 6030580.