We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

  • Important notice: We adjusted our delivery routes from Asia to keep our supply chain stable in the current situation in Eastern Europe. We will inform you immediately in case of any delays. Your order status can be checked at any time in your account in My MISUMI.

VDE bits

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1439294
2946386
2946394
2946408
2946416
2946424
2946432
2946440
2946459
2946467
2946475
2946483
2946491
2946505
2946513
2946521
6122510
6122780
6122860
6122940
6123080
6123160
6123240
6123320
6123400
6123590
6123670
6123750
6123830
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountShipping Days?Overall Length
(mm)
Drive (screwdriver) Max. length
(mm)
Spanner size
(mm)
Weight
(g)

25.35 €

1 4 Days 55.51/2" (12.5 mm)55.51686

23.24 €

1 4 Days 443/8" (10 mm)44630

16.77 €

1 4 Days 443/8" (10 mm)44835

16.77 €

1 4 Days 443/8" (10 mm)44935

22.17 €

1 4 Days 443/8" (10 mm)441035

23.24 €

1 4 Days 443/8" (10 mm)441135

22.17 €

1 4 Days 443/8" (10 mm)441240

19.00 €

1 4 Days 443/8" (10 mm)441340

22.17 €

1 4 Days 453/8" (10 mm)451445

22.17 €

1 4 Days 463/8" (10 mm)461550

22.17 €

1 4 Days 463/8" (10 mm)461660

19.00 €

1 4 Days 463/8" (10 mm)461765

19.00 €

1 4 Days 463/8" (10 mm)461875

25.35 €

1 4 Days 463/8" (10 mm)461975

19.00 €

1 4 Days 473/8" (10 mm)472085

20.07 €

1 4 Days 483/8" (10 mm)4822105

20.07 €

1 4 Days 541/2" (12.5 mm)541070

16.77 €

1 4 Days 541/2" (12.5 mm)541167

24.29 €

1 4 Days 541/2" (12.5 mm)541270

19.00 €

1 4 Days 541/2" (12.5 mm)541369

19.00 €

1 4 Days 541/2" (12.5 mm)541473

23.24 €

1 4 Days 55.51/2" (12.5 mm)55.51588

21.12 €

1 4 Days 55.51/2" (12.5 mm)55.51784

20.07 €

1 4 Days 561/2" (12.5 mm)561992

26.60 €

1 4 Days 57.51/2" (12.5 mm)57.522121

24.29 €

1 4 Days 57.51/2" (12.5 mm)57.524146

32.99 €

1 4 Days 57.51/2" (12.5 mm)57.527174

32.98 €

1 4 Days 591/2" (12.5 mm)5930212

28.73 €

1 4 Days 60.51/2" (12.5 mm)60.532250

Loading...

  1. 1

Basic information

DIN standard DIN 3120 Material Chromium-vanadium steel Product type VDE bits

Additional Products in this Category

Tech Support