• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Bit set accessories

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1550756
1812564
1812572
2309106
2309114
6121030
6143270
6143350
6144750
6170910
6173180
6180980
6208580
6208740
6208820
6208900
6209040
6209120
6209200
6209390
6225590
6227100
6366570
6626740
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
DIN standard Downforce Drive (screwdriver) Material Product size (height)
(mm)
Weight
(g)

180.81 €

1 Available 13 Days --1/2" (12.5 mm)-Chromium-vanadium steel--

15.96 €

1 Available 3 Days 55DIN 31201/4" (6.3 mm)-Chromium-vanadium steel--

17.01 €

1 Available 14 Days 97DIN 31201/4" (6.3 mm)-Chromium-vanadium steel--

197.24 €

1 Available 14 Days 322--1/2" (12.5 mm)-621765

191.76 €

1 Available 14 Days 322--1/2" (12.5 mm)-621700

22.47 €

1 Available 14 Days 148DIN 31201/4" (6.3 mm)-Chromium-vanadium steel--

26.91 €

1 Available 3 Days 220DIN 31221/2" (12.5 mm)-Chromium-vanadium steel--

40.89 €

1 Available 3 Days 395DIN 31221/2" (12.5 mm)-Chromium-vanadium steel--

39.83 €

1 Available 14 Days 72DIN 31231/2" (12.5 mm)-Chromium-vanadium steel--

26.91 €

1 Available 14 Days 38DIN 31231/4" (6.3 mm)-Chromium-vanadium steel--

26.91 €

1 Available 14 Days 125DIN 31201/2" (12.5 mm)-Chromium-vanadium steel--

191.76 €

1 Available 14 Days 140DIN 31201" (25 mm)-Chromium-vanadium steel--

6.32 €

1 Available 3 Days 157DIN 900--Chromium-vanadium steel--

7.40 €

1 Available 3 Days 177DIN 900--Chromium-vanadium steel--

9.52 €

1 Available 14 Days 197DIN 900--Chromium-vanadium steel--

11.68 €

1 Available 14 Days 246DIN 900--Chromium-vanadium steel--

17.01 €

1 Available 3 Days 316DIN 900--Chromium-vanadium steel--

21.40 €

1 Available 3 Days 396DIN 900--Chromium-vanadium steel--

32.29 €

1 Available 14 Days 495DIN 900--Chromium-vanadium steel--

46.76 €

1 Available 14 Days 625DIN 900--Chromium-vanadium steel--

32.29 €

1 Available 14 Days 180DIN 31201/2" (12.5 mm)-Chromium-vanadium steel--

31.21 €

1 Available 14 Days 630---Chromium-vanadium steel--

32.29 €

1 Available 14 Days 250DIN 31201/2" (12.5 mm)-Chromium-vanadium steel--

202.72 €

1 Available 14 Days --1/2" (12.5 mm)-Chromium-vanadium steel--

Loading...

  1. 1

Basic information

Product type Bit set accessories

Tech Support