Spark plug bit (6361770)

Spark plug bit 6361770
  • Volume Discount

Product Details:

Manufacturer part number: 6361770

Brand: GEDORE

Price: 32.29

Delivery time: 11 Days


Technical Data:

Drive (screwdriver): 3/8" (10 mm)

Material: Chromium-vanadium steel

Material properties: chrome plated

Ratchet bits (inch): -

Spanner size: 18 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6361770

Part Number
6361770
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drive (screwdriver) Material Material properties Ratchet bits (inch) Spanner size
(mm)
Weight
(g)

32.29 €

1 Available 11 Days 3/8" (10 mm)Chromium-vanadium steelchrome plated-18138

Loading...

  1. 1

Basic information

Overall Length(mm) 63.5 Max. length(mm) 63.5 Product type Spark plug bit

This page is Spark plug bit, part number 6361770.
You can find the detail information about specifications and dimensions on part number 6361770.

Variation of this product

Part Number
6361420
6361500
6361690
6361850
6361930
6362150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Drive (screwdriver) Material Material properties Ratchet bits (inch) Spanner size
(mm)
Weight
(g)

35.52 €

1 Available 11 Days 1/2" (12.5 mm)Chromium-vanadium steelchrome plated13/16"-136

34.44 €

1 Available 11 Days 3/8" (10 mm)Chromium-vanadium steelchrome plated13/16"-146

25.68 €

1 Available 3 Days 1/2" (12.5 mm)Chromium-vanadium steelchrome plated13/16"-136

45.67 €

1 Available 40 Days 3/8" (10 mm)Chromium-vanadium steelchrome plated-18137

33.37 €

1 Available 11 Days 1/2" (12.5 mm)Chromium-vanadium steelchrome plated-18125

43.49 €

1 Available 3 Days 1/2" (12.5 mm)Chromium-vanadium steelchrome plated-18127

Tech Support