• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Anemometer

Anemometer
  • Volume Discount

Product Details:

Manufacturer part number: 0563 4408

Brand: TESTO

Price: 2,219.08

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0563 4408

Part Number
0563 4408
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2,219.08 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Measurement items Wind Speed / Temperature / Humidity / CO2 / Illuminance Power supply (details) 3 AA batteries Product size (height)(mm) 154
Product size (width)(mm) 65 Product size (length)(mm) 32 Product type Anemometer
Reading range 0 - 10000 pages/min Reading range (max.)(pages/min) 10000 Reading range (min.)(pages/min) 0
Weight(g) 250 Accuracy (+/-) °C(°C) 0.3 Basic accuracy (+/-)(%) 0.1

This page is Anemometer, part number 0563 4408.
You can find the detail information about specifications and dimensions on part number 0563 4408.

Tech Support