1000 V Bits Sockets / Tool steel / DIN 7448

1000 V Bits Sockets / Tool steel / DIN 7448
  • Volume Discount
[Specifications]
・Material: Tool steel
・Material properties: PVC-coated
・Downforce: Hex head
・Overall Length(mm): 28, 50
・DIN standard: DIN 7448

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
112520
112522
112523
112525
112526
112527
112528
112529
112530
112531
112534
112600
112602
112604
112608
112609
112610
112611
112612
112613
112614
112615
112617
112618
112622
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Drive (screwdriver) Drive (tools) Spanner size Spanner size
(mm)

26.91 €

1 Available 7 Days 453/8" (10 mm)3/8" (10 mm)8 mm8

27.97 €

1 Available 7 Days 453/8" (10 mm)3/8" (10 mm)10 mm10

26.91 €

1 Available 7 Days 453/8" (10 mm)3/8" (10 mm)11 mm11

26.91 €

1 Available 7 Days 453/8" (10 mm)3/8" (10 mm)13 mm13

27.97 €

1 Available 7 Days 453/8" (10 mm)3/8" (10 mm)14 mm14

30.13 €

1 Available 7 Days 453/8" (10 mm)3/8" (10 mm)15 mm15

30.13 €

1 Available 7 Days 453/8" (10 mm)3/8" (10 mm)16 mm16

30.13 €

1 Available 7 Days 453/8" (10 mm)3/8" (10 mm)17 mm17

30.13 €

1 Available 7 Days 453/8" (10 mm)3/8" (10 mm)18 mm18

31.21 €

1 Available 7 Days 453/8" (10 mm)3/8" (10 mm)19 mm19

31.21 €

1 Available 7 Days 453/8" (10 mm)3/8" (10 mm)22 mm22

27.97 €

1 Available 7 Days 501/2" (12.5 mm)1/2" (12.5 mm)10 mm10

27.97 €

1 Available 7 Days 501/2" (12.5 mm)1/2" (12.5 mm)11 mm11

27.97 €

1 Available 7 Days 501/2" (12.5 mm)1/2" (12.5 mm)12 mm12

27.97 €

1 Available 7 Days 501/2" (12.5 mm)1/2" (12.5 mm)14 mm14

27.97 €

1 Available 25 Days 501/2" (12.5 mm)1/2" (12.5 mm)15 mm15

27.97 €

1 Available 7 Days 501/2" (12.5 mm)1/2" (12.5 mm)17 mm17

27.97 €

1 Available 7 Days 501/2" (12.5 mm)1/2" (12.5 mm)16 mm16

27.97 €

1 Available 7 Days 501/2" (12.5 mm)1/2" (12.5 mm)19 mm19

27.97 €

1 Available 7 Days 501/2" (12.5 mm)1/2" (12.5 mm)18 mm18

31.21 €

1 Available 7 Days 501/2" (12.5 mm)1/2" (12.5 mm)22 mm22

31.21 €

1 Available 7 Days 501/2" (12.5 mm)1/2" (12.5 mm)20 mm20

31.21 €

1 Available 7 Days 501/2" (12.5 mm)1/2" (12.5 mm)21 mm21

35.52 €

1 Available 7 Days 601/2" (12.5 mm)1/2" (12.5 mm)27 mm27

35.52 €

1 Available 7 Days 651/2" (12.5 mm)1/2" (12.5 mm)32 mm32

Loading...

  1. 1

Basic information

DIN standard DIN 7448 Downforce Hex head Material Tool steel
Material properties PVC-coated Product type Bits Standards DIN 7448

Tech Support