We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

Bit set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
113104
113152
Part NumberStandard Unit PriceVolume DiscountShipping Days?Overall Length
(mm)
Drive (screwdriver) Product size (height)
(mm)
Product size (width)
(mm)

-

Quote 1301/4" (6.3 mm)90280

-

5 Days -1/4" (6.3 mm)|1/2" (12.5 mm)--

Loading...

  1. 1

Basic information

Material Chromium-vanadium steel Material properties chrome plated|polishing Product type Bit set
Function Metric

Additional Products in this Category

Tech Support