We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

  • Important notice: We adjusted our delivery routes from Asia to keep our supply chain stable in the current situation in Eastern Europe. We will inform you immediately in case of any delays. Your order status can be checked at any time in your account in My MISUMI.

Bit Adapter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
01922
01923
01926
01927
SB283108
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountShipping Days?Overall Length
(mm)
Downforce Drive (screwdriver) Drive (tools) Weight
(g)

16.70 €

2 3 Days 351/4" (6.3 mm)1/2" (12.5 mm)1/2" (12.5 mm)74

17.08 €

2 3 Days 355/16" (8 mm)1/2" (12.5 mm)1/2" (12.5 mm)74

14.66 €

2 3 Days 301/4" (6.3 mm)3/8" (10 mm)3/8" (10 mm)40.5

14.48 €

2 3 Days 305/16" (8 mm)3/8" (10 mm)3/8" (10 mm)44

15.71 €

6 3 Days -----

Loading...

  1. 1

Basic information

Product type Bit adapter

Additional Products in this Category

Tech Support