Workshop Torx screwdriver

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05028033001

Part Number
05028033001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.89 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Overall length (mm) 81 Blade diameter(mm) 4 Blade length(mm) 60
Blade type Round Downforce TORX Plus Handle diameter(mm) 26
Handle length(mm) 81 Material Tool steel Material properties alloyed|matt nickel-chrome plating
Product type Torx screwdriver Range of use (screwdrivers) Workshop Screwdriver features Multi-purpose tool grip
Size (screwdriver) 9 IP Weight(g) 33.2

This page is Workshop Torx screwdriver, part number 05028033001.
You can find the detail information about specifications and dimensions on part number 05028033001.

Tech Support