Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Torque Adjustment Range (cN/m) | Torque Precision (±%) | Overall length (mm) | Blade diameter (mm) | Blade length (mm) | Blade type | DIN standard | Downforce | Drive (screwdriver) | EN standard | Handle diameter (mm) | Handle grip dimensions | Handle length (mm) | Material (details) | Material | Material properties | Product size (height) (mm) | Product type | Range of use (screwdrivers) | Screwdriver features | Size (mm) | Size (screwdriver) | Spanner size (mm) | Standards | Weight (g) | Drive (tools) | Nm graduation (Nm) | Reading accuracy (%) | Size | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.61 € | 1 | Available | 4 Days | - | - | 205 | - | 100 | Round | DIN EN 60900 | TORX socket | - | EN 60900 | 37 | 105 x 37 mm (LxØ) | 105 | Gunmetal · Insulated | Tool steel | alloyed|matt nickel-chrome plating | - | Torx screwdriver | VDE | Multi-purpose tool grip | - | T 30 | - | IEC 60900 : 2004 | - | - | - | - | - | - | |
47.01 € | 1 | Available | 4 Days | 140 | 10 | 170 | 4 | 65 | - | - | - | - | - | 37 | - | 105 | Black Point tip. · Handle: Kraftform. with rolling protection. multi-component | Tool steel | phosphated | - | Torque monitor | Workshop | Multi-purpose tool grip|calibrated|pre-set | 2.0 | - | 2 | - | 125 | - | - | - | - | - | |
48.43 € | 1 | Available | 4 Days | 200 | 10 | 170 | 4 | 65 | - | - | - | - | - | 37 | - | 105 | Black Point tip. · Handle: Kraftform. with rolling protection. multi-component | Tool steel | phosphated | - | Torque screwdriver | Workshop | Multi-purpose tool grip|calibrated|pre-set | - | T 10 | - | - | 122 | - | - | - | - | - | |
51.61 € | 1 | Available | 4 Days | 300 | 10 | 170 | 4 | 65 | - | - | - | - | - | 37 | - | 105 | Black Point tip. · Handle: Kraftform. with rolling protection. multi-component | Tool steel | phosphated | - | Torque screwdriver | Workshop | Multi-purpose tool grip|calibrated|pre-set | - | T 15 | - | - | 122 | - | - | - | - | - | |
71.01 € | 1 | Available | 4 Days | 500 | 10 | 160 | 8 | 65 | - | - | - | - | - | 37 | - | 160 | Black Point tip. · Kraftform pistol grip. multi-component | Tool steel | phosphated | 95 | Torque screwdriver | Workshop | Multi-purpose tool grip|Pistol grip|pre-set|calibrated | - | T 20 | - | - | 240 | - | - | - | - | - | |
11.87 € | 1 | Available | 4 Days | - | - | 220 | 6 | 105 | Round | - | TORX socket | - | - | 43 | - | 115 | - | Stainless steel | - | - | Torx screwdriver | Workshop | Multi-purpose tool grip | - | T 30 | - | - | 92 | - | - | - | - | - | |
13.51 € | 1 | Available | 4 Days | - | - | 242 | 7 | 112 | Round | - | TORX socket | - | - | 45 | - | 130 | - | Stainless steel | - | - | Torx screwdriver | Workshop | Multi-purpose tool grip | - | T 40 | - | - | 125 | - | - | - | - | - | |
99.92 € | 1 | Available | 4 Days | 30-120 | 6 | 155 | - | - | - | - | - | 1/4" (6.3 mm) | - | - | - | 105 | - | - | - | - | Torque screwdriver | Workshop | Multi-purpose tool grip|calibrated|adjustable | - | - | - | - | 120 | - | 0.05 | ± 6 | 6.3 mm (1/4") | - | |
143.56 € | 1 | Available | 4 Days | 300-600 | 6 | 150 | - | - | - | - | - | 1/4" (6.3 mm) | - | - | - | 150 | - | - | - | 100 | Torque screwdriver | Workshop | Multi-purpose tool grip|Pistol grip|adjustable|calibrated | - | - | - | - | 354 | - | 0.25 | ± 6 | 6.3 mm (1/4") | - | |
124.93 € | 1 | Available | 4 Days | 30-120 | 6 | 155 | - | - | - | - | - | 1/4" (6.3 mm) | - | - | - | - | - | - | - | - | Torque screwdriver | Workshop | Multi-purpose tool grip|calibrated|adjustable | - | - | - | - | 188 | - | 0.05 | ± 6 | 6.3 mm (1/4") | ESD | |
144.63 € | 1 | Available | 4 Days | 120-300 | 6 | 192 | - | - | - | DIN EN ISO 6789 | - | 9 mm | EN ISO 6789 | - | - | - | - | - | - | - | Torque screwdriver | VDE | Multi-purpose tool grip|adjustable | - | - | - | EN ISO 6789 | - | - | - | ± 6 | - | - | |
135.00 € | 1 | Available | 4 Days | 2-6 | 10 | 130 | - | - | - | DIN EN ISO 6789 | - | 5/32" (4 mm) Half Moon|5/32" (4 mm) HIOS | EN ISO 6789 | 13 | - | 133 | - | Tool steel | alloyed | - | Torque screwdriver | ESD | Multi-purpose tool grip | - | - | - | EN ISO 6789 | - | 4 mm half moon · 4 mm HIOS-Drive | 0.035 | - | - | - | |
9.00 € | 1 | Available | 4 Days | - | - | 137 | - | 40 | Round | - | TORX socket | - | - | 13 | - | 97 | - | Tool steel | alloyed|matt nickel-chrome plating | - | Torx screwdriver | Electrical & precision engineering | Multi-purpose tool grip | - | T 1 | - | - | - | - | - | - | - | - | |
9.00 € | 1 | Available | 4 Days | - | - | 137 | - | 40 | Round | - | TORX socket | - | - | 13 | - | 97 | - | Tool steel | alloyed|matt nickel-chrome plating | - | Torx screwdriver | Electrical & precision engineering | Multi-purpose tool grip | - | T 2 | - | - | - | - | - | - | - | - | |
9.00 € | 1 | Available | 4 Days | - | - | 137 | - | 40 | Round | - | TORX socket | - | - | 13 | - | 97 | - | Tool steel | alloyed|matt nickel-chrome plating | - | Torx screwdriver | Electrical & precision engineering | Multi-purpose tool grip | - | T 3 | - | - | - | - | - | - | - | - | |
9.00 € | 1 | Available | 4 Days | - | - | 137 | 2.5 | 40 | Round | - | TORX socket | - | - | 13 | 97 x 13 mm (LxØ) | 97 | - | Tool steel | alloyed|matt nickel-chrome plating | - | Torx screwdriver | Electrical & precision engineering | Multi-purpose tool grip | - | T 4 | - | - | - | - | - | - | - | - | |
7.88 € | 1 | Available | 4 Days | - | - | 137 | 3 | 40 | Round | - | TORX socket | - | - | 13 | 97 x 13 mm (LxØ) | 97 | - | Tool steel | alloyed|matt nickel-chrome plating | - | Torx screwdriver | Electrical & precision engineering | Multi-purpose tool grip | - | T 5 | - | - | - | - | - | - | - | - | |
6.53 € | 1 | Available | 4 Days | - | - | 137 | 3 | 40 | Round | - | TORX socket | - | - | 13 | 97 x 13 mm (LxØ) | 97 | - | Tool steel | alloyed|matt nickel-chrome plating | - | Torx screwdriver | Electrical & precision engineering | Multi-purpose tool grip | - | T 6 | - | - | - | - | - | - | - | - | |
7.12 € | 1 | Available | 4 Days | - | - | 157 | 3 | 60 | Round | - | TORX BO | - | - | 13 | 97 x 13 mm (LxØ) | 97 | - | Tool steel | alloyed|matt nickel-chrome plating | - | Torx screwdriver | Electrical & precision engineering | Multi-purpose tool grip | - | TR 7 | - | - | - | - | - | - | - | - | |
7.12 € | 1 | Available | 4 Days | - | - | 157 | 3 | 60 | Round | - | TORX BO | - | - | 13 | 97 x 13 mm (LxØ) | 97 | - | Tool steel | alloyed|matt nickel-chrome plating | - | Torx screwdriver | Electrical & precision engineering | Multi-purpose tool grip | - | TR 8 | - | - | - | - | - | - | - | - | |
6.95 € | 1 | Available | 4 Days | - | - | 157 | 4 | 60 | Round | - | TORX BO | - | - | 13 | 97 x 13 mm (LxØ) | 97 | - | Tool steel | alloyed|matt nickel-chrome plating | - | Torx screwdriver | Electrical & precision engineering | Multi-purpose tool grip | - | TR 9 | - | - | - | - | - | - | - | - | |
6.95 € | 1 | Available | 4 Days | - | - | 157 | 4 | 60 | Round | - | TORX BO | - | - | 13 | 97 x 13 mm (LxØ) | 97 | - | Tool steel | alloyed|matt nickel-chrome plating | - | Torx screwdriver | Electrical & precision engineering | Multi-purpose tool grip | - | TR 10 | - | - | - | - | - | - | - | - | |
7.67 € | 1 | Available | 4 Days | - | - | 157 | 4 | 60 | Round | - | TORX BO | - | - | 13 | 97 x 13 mm (LxØ) | 97 | - | Tool steel | alloyed|matt nickel-chrome plating | - | Torx screwdriver | Electrical & precision engineering | Multi-purpose tool grip | - | TR 15 | - | - | - | - | - | - | - | - | |
7.67 € | 1 | Available | 4 Days | - | - | 157 | 4 | 60 | Round | - | TORX BO | - | - | 13 | 97 x 13 mm (LxØ) | 97 | - | Tool steel | alloyed|matt nickel-chrome plating | - | Torx screwdriver | Electrical & precision engineering | Multi-purpose tool grip | - | TR 20 | - | - | - | - | - | - | - | - | |
9.57 € | 1 | Available | 4 Days | - | - | 137 | 2.5 | 40 | Round | - | TORX socket | - | - | 13 | - | 97 | - | Tool steel | alloyed|matt nickel-chrome plating | - | Torx screwdriver | Electrical & precision engineering | Multi-purpose tool grip | - | T 4 | - | - | 14 | - | - | - | - | - | |
8.39 € | 1 | Available | 4 Days | - | - | 137 | 3 | 40 | Round | - | TORX socket | - | - | 13 | - | 97 | - | Tool steel | alloyed|matt nickel-chrome plating | - | Torx screwdriver | Electrical & precision engineering | Multi-purpose tool grip | - | T 5 | - | - | 13.2 | - | - | - | - | - | |
6.95 € | 1 | Available | 4 Days | - | - | 137 | 3 | 40 | Round | - | TORX socket | - | - | 13 | - | 97 | - | Tool steel | alloyed|matt nickel-chrome plating | - | Torx screwdriver | Electrical & precision engineering | Multi-purpose tool grip | - | T 6 | - | - | 13.2 | - | - | - | - | - | |
6.95 € | 1 | Available | 4 Days | - | - | 157 | 3 | 60 | Round | - | TORX socket | - | - | 13 | - | 97 | - | Tool steel | alloyed|matt nickel-chrome plating | - | Torx screwdriver | Electrical & precision engineering | Multi-purpose tool grip | - | T 7 | - | - | 18.8 | - | - | - | - | - | |
6.95 € | 1 | Available | 4 Days | - | - | 157 | 3 | 60 | Round | - | TORX socket | - | - | 13 | - | 97 | - | Tool steel | alloyed|matt nickel-chrome plating | - | Torx screwdriver | Electrical & precision engineering | Multi-purpose tool grip | - | T 8 | - | - | 14.4 | - | - | - | - | - | |
7.17 € | 1 | Available | 4 Days | - | - | 157 | 4 | 60 | Round | - | TORX socket | - | - | 13 | - | 97 | - | Tool steel | alloyed|matt nickel-chrome plating | - | Torx screwdriver | Electrical & precision engineering | Multi-purpose tool grip | - | T 9 | - | - | 19.2 | - | - | - | - | - | |
7.17 € | 1 | Available | 4 Days | - | - | 157 | 4 | 60 | Round | - | TORX socket | - | - | 13 | - | 97 | - | Tool steel | alloyed|matt nickel-chrome plating | - | Torx screwdriver | Electrical & precision engineering | Multi-purpose tool grip | - | T 10 | - | - | 18.8 | - | - | - | - | - |
Loading...
Configure
Basic Attributes
Torque Adjustment Range (cN/m)
Torque Precision (±%)
Overall length (mm)
Blade diameter(mm)
Blade length(mm)
Blade type
DIN standard
Downforce
Drive (screwdriver)
EN standard
Handle diameter(mm)
Handle grip dimensions
Handle length(mm)
Material (details)
Material
Material properties
Product size (height)(mm)
Product type
Range of use (screwdrivers)
Screwdriver features
Size(mm)
Size (screwdriver)
Spanner size(mm)
Standards
Weight(g)
Drive (tools)
Nm graduation(Nm)
Reading accuracy(%)
Size
Type (misc.)
Type
Filter by standard shipping days
Optional Attributes