Bit set【3 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

626723000

Part Number
626723000
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

65.23 €

3 Pieces Per Package

1 pack Available 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 89 Single Product Set Product Set Product Bit features incl. screwdriver bit holder
Downforce Pozidriv|Phillips|TORX socket|Slot Material Chromium-vanadium steel Product type Bit set
Size (screwdriver) PH 2|PZ 1|PZ 2|T 20|T 25

This page is Bit set, part number 626723000.
You can find the detail information about specifications and dimensions on part number 626723000.

Tech Support