Aluminium tape

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1563980
1564032
1564133
1564137
1564138
1564139
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. temperature
(°C)
Min. temperature
(°C)
Product size (length)
(m)
Product size (width)
(mm)
Series (adhesive tape) Type (manufacturer type)

3.40 €

1 Available 3 Days +80+41025AFT-2510AFT-2510

14.81 €

1 Available 3 Days +120-205050AFT-5050AFT-5050

7.35 €

1 Available 3 Days +80+42050AFT-5020AFT-5020

8.93 €

1 Available 3 Days +120-205025AFT-2550AFT -2550

5.75 €

1 Available 3 Days +120-201050AFT-5010AFT-5010

3.61 €

1 Available 3 Days +120-201035AFT-3510AFT -3510

Loading...

  1. 1

Basic information

Adhesive type Acrylic Carrier material Aluminium Colour Silver
Product type Aluminium tape

Tech Support