Hex Head Bits (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2225875
2225883
2225891
2225905
2225913
2225921
2225948
2225964
2225972
2225980
2521539
2521547
2521555
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Max. length
(mm)
Spanner size
(mm)
Weight
(g)

23.55 €

1 Available 11 Days 25251335

22.47 €

1 Available 11 Days 25251440

23.55 €

1 Available 11 Days 26.526.51535

23.55 €

1 Available 11 Days 26.526.51630

24.60 €

1 Available 11 Days 27271730

23.55 €

1 Available 11 Days 31311840

20.16 €

1 3 Days 31311930

25.68 €

1 Available 11 Days 33332150

24.60 €

1 Available 11 Days 33332255

25.68 €

1 Available 3 Days 33332460

23.55 €

1 Available 11 Days 24241040

24.60 €

1 Available 11 Days 24241140

23.55 €

1 Available 11 Days 25251240

Loading...

  1. 1

Basic information

DIN standard DIN 3124 Downforce Hex head Material Chromium-vanadium steel
Material properties chrome plated Product type Bits

Tech Support