Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
6-981 |
6-983 L |
6-984 L |
6-985 L |
6-986 L |
6-987 L |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade length (mm) | Product size (length) (mm) | Size (screwdriver) | |
---|---|---|---|---|---|---|---|
5.55 € | 1 | 3 Days | 65 | 165 | T 6 | ||
6.49 € | 1 | 3 Days | 75 | 175 | T 8 | ||
6.49 € | 1 | 7 Days | 75 | 175 | T 9 | ||
8.63 € | 1 | Available | 3 Days | 85 | 185 | T 10 | |
8.63 € | 1 | Available | 7 Days | 85 | 185 | T 15 | |
7.27 € | 1 | 7 Days | 100 | 200 | T 20 |
Loading...
Blade type | Round | Downforce | TORX socket | Handle diameter(mm) | 21 |
---|---|---|---|---|---|
Handle length(mm) | 100 | Material | Chromium-vanadium steel | Material properties | chrome plated|tempered|phosphated |
Product type | Torx screwdriver | Range of use (screwdrivers) | Workshop | Screwdriver features | Multi-purpose tool grip |