Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
6-701 |
6-702 |
6-703 |
6-704 |
6-705 |
6-706 |
6-707 |
6-708 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Shipping Days? | Blade length (mm) | Handle length (mm) | Product size (length) (mm) | Size (screwdriver) |
---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 40 | 80 | 120 | 4 IP | ||
- | 1 | Quote | 40 | 80 | 120 | 5 IP | ||
- | 1 | Quote | 40 | 80 | 120 | 6 IP | ||
- | 1 | Quote | 40 | 80 | 120 | 7 IP | ||
- | 1 | Quote | 40 | 80 | 120 | 8 IP | ||
- | 1 | Quote | 50 | 95 | 145 | 9 IP | ||
- | 1 | Quote | 50 | 95 | 145 | 10 IP | ||
- | 1 | Quote | 60 | 110 | 170 | 15 IP |
Loading...
Blade type | Round | Downforce | TORX Plus | Material | Chrome moly vanadium steel |
---|---|---|---|---|---|
Material properties | tempered|matt chrome plating | Product type | Torx screwdriver | Range of use (screwdrivers) | ESD |
TOHNICHI MFG
Standard Price : 101.38 €
Shipping Days: Same day
NAKAMURA MFG
Standard Price : 87.22 €
Shipping Days: Same day
NAKAMURA MFG
Standard Price : 140.64 €
Shipping Days: 15 Days
NAKAMURA MFG
Standard Price : 140.64 €
Shipping Days: 20 Days
WIHA
Standard Price : 149.17 €
Shipping Days: 13 Days
NAKAMURA MFG
Standard Price : 254.79 €
Shipping Days: 14 Days
NAKAMURA MFG
Standard Price : 166.33 €
Shipping Days: 13 Days
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.