Manufacturer part number: VC-8308585
Brand: VOLTCRAFT
Price: 19.16 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VC-8308585
Width(mm) | 37 | Depth(mm) | 160 | Height(mm) | 16 |
---|---|---|---|---|---|
Nominal current(A) | 1 | Nominal voltage(V) | 1000 | Reading category | CAT III 1000 V|CAT IV 600 V |
Colour | Black/red | Product type | Safety terminal set | Clamping range diameter(mm) | 3.5 |
Connection (components) | 4 mm socket | Max. clamping range(mm) | 3.5 | Shaft length(mm) | 158 |
Temperature range(°C) | 0 ~ 50 | Tip diameter(mm) | 8 | Tip length(mm) | 12.6 |
This page is Safety Terminal Set, part number VC-8308585.
You can find the detail information about specifications and dimensions on part number VC-8308585.