Energy Consumption Meter

Energy Consumption Meter
  • Volume Discount

Product Details:

Manufacturer part number: VC-8235895

Brand: VOLTCRAFT

Price: 58.53

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VC-8235895

Part Number
VC-8235895
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

58.53 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Width(mm) 56 Depth(mm) 103 Height(mm) 72
Weight(g) 135 Accuracy(%) 2 Cloud integration (SmartHome) not cloud-enabled
Current (max.)(A) 16 Current range 0 up to 16 A Energy consumption meter features Energy cost calculator|Alarm function|Selectable energy tariffs
MID-approved No Nominal voltage range 220 up to 240 V Operating voltage(V AC) 230
Power (max.)(W) 3680 Power (min.)(W) 0.3 Power range 0.3 up to 3680 W
Product type Energy consumption meter Self-consumption(W) 0.4 Suitable for (country) Germany|The Netherlands
Type (manufacturer type) SEM4500 Current (min.)(A) 0 Frequency(Hz) 50
Mains voltage (min.)(V) 220 Mains voltage (max.)(V) 240 Power factor Cos φ (max.) 1
Power factor Cos φ (min.) 0 Recording time (max.) (details)(min) 9999 h59

This page is Energy Consumption Meter, part number VC-8235895.
You can find the detail information about specifications and dimensions on part number VC-8235895.

Tech Support