Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LWT-02
Accuracy (details)(%) | ±2 | Automatic temperature compensation | Yes | Calibrated to | Manufacturer's standards (no certificate) |
---|---|---|---|---|---|
Conductivity reading range | 0 - 1999 µS/cm | Conductivity reading range (min)(µS/cm) | 0 | Conductivity reading range(µS/cm) | 0 - 1999 |
Conductivity reading range (max.)(µS/cm) | 1999 | Operating temperature(°C) | 0 - 50 | Power supply (details) | 2 x CR2032 |
Product size (height)(mm) | 37 | Product size (width)(mm) | 37 | Product size (length)(mm) | 168 |
Product type | Conductivity tester | Weight(g) | 85 |
This page is Conductivity Meter, part number LWT-02.
You can find the detail information about specifications and dimensions on part number LWT-02.