Box Chisel (Part Numbers)

Box Chisel
[Specifications]
・Overall Length(mm): 300

[Features]
・For opening uncut maxi-buffer tubes
・Made from special tool steel, forged
・Hardened throughout
・Chisel end painted silver
・Box chisel painted red

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

279 300 1

Part Number
279 300 1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.95 €

1 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 300 Product size (Ø)(mm) 14 Weight(g) 429

This page is Box Chisel, part number 279 300 1.
You can find the detail information about specifications and dimensions on part number 279 300 1.

Tech Support