Double sided adhesive tape

Double sided adhesive tape
  • Volume Discount

Product Details:

Manufacturer part number: 223575

Brand: CELLPACK

Price: 82.77

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

223575

Part Number
223575
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

82.77 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Color White Type Width(mm) 19 Length(m) 60
Thickness(mm) 1 Adhesive tape features Damp-proof|Double-sided tape|UV-resistant Carrier material Polyethylene foam
Product type Double sided adhesive tape Type (manufacturer type) 223575 Adhesive type Acrylic
Industrial goods No Max. temperature(°C) +100 Min. temperature(°C) -40
Series (adhesive tape) Premio 5584

This page is Double sided adhesive tape, part number 223575.
You can find the detail information about specifications and dimensions on part number 223575.

Tech Support