We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

Bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
20750040
20750045
20750050
20750055
20750060
20750070
20750080
20750090
20750100
20750110
20750120
20750130
20750140
20758001
20758002
20758003
20758004
20758005
20758006
20758007
20758008
20758009
20758010
20758012
20760040
20760055
20760070
20770001
20770002
20770003
20770011
20770012
20770013
20780030
20780040
20780050
20780060
20780070
20780080
20780100
20810040
20810045
20810050
20810055
20810060
20810070
20810080
20810090
20810100
20810110
20810120
20810130
20810140
20900040
20900050
20900060
20900070
20900080
20900100
20900110
Part NumberStandard Unit PriceVolume DiscountShipping Days?Overall Length
(mm)
Material Product size (width)
(mm)
Product type Weight
(g)

3.35 €

6 Days 25-6Bits10.0

3.35 €

6 Days 25-7Bits10.0

3.35 €

6 Days 25-8Bits10.0

-

6 Days 25-8Bits11.0

-

6 Days 25-9Bits11.0

-

6 Days 25-11Bits12.0

3.35 €

6 Days 25-12Bits12.0

3.35 €

6 Days 25-13Bits19.0

-

6 Days 25-14Bits17.0

3.35 €

6 Days 25-16Bits24.0

4.24 €

6 Days 25-17Bits27.0

4.24 €

6 Days 25-18Bits31.0

4.24 €

6 Days 25-20Bits38.0

-

6 Days 25-7Bits10.0

-

6 Days 25-7Bits10.0

3.67 €

6 Days 25-8Bits10.0

3.67 €

6 Days 25-9Bits11.0

-

6 Days 25-9Bits11.0

-

6 Days 25-11Bits12.0

4.47 €

6 Days 25-12Bits12.0

4.47 €

6 Days 25-13Bits19.0

-

6 Days 25-13Bits19.0

4.47 €

6 Days 25-14Bits17.0

-

6 Days 25-18Bits31.0

5.59 €

6 Days -Chromium-vanadium special steel-Bit12.0

5.03 €

6 Days -Chromium-vanadium special steel-Bit12.0

5.59 €

6 Days -Chromium-vanadium special steel-Bit13.0

-

6 Days -Chromium-vanadium special steel-Bit14.0

-

6 Days -Chromium-vanadium special steel-Bit14.0

6.15 €

6 Days -Chromium-vanadium special steel-Bit15.0

5.59 €

6 Days -Chromium-vanadium special steel-Bit14.0

-

6 Days -Chromium-vanadium special steel-Bit14.0

-

6 Days -Chromium-vanadium special steel-Bit15.0

-

6 Days -Chromium-vanadium special steel-Bit12.0

-

6 Days -Chromium-vanadium special steel-Bit12.0

5.59 €

6 Days -Chromium-vanadium special steel-Bit13.0

-

6 Days -Chromium-vanadium special steel-Bit14.0

5.59 €

6 Days -Chromium-vanadium special steel-Bit13.0

-

6 Days -Chromium-vanadium special steel-Bit21.0

5.59 €

6 Days -Chromium-vanadium special steel-Bit22.0

7.83 €

6 Days 50-7Bits22.0

-

6 Days 50-7Bits23.0

7.83 €

6 Days 50-8Bits21.0

-

6 Days 50-8Bits21.0

10.07 €

6 Days 50-9Bits22.0

-

6 Days 50-11Bits23.0

10.63 €

6 Days 50-12Bits25.0

-

6 Days 50-13Bits30.0

-

6 Days 50-15Bits40.0

10.63 €

6 Days 50-16Bits45.0

10.07 €

6 Days 50-17Bits53.0

-

6 Days 50-18Bits70.0

10.63 €

6 Days 50-20Bits75.0

5.16 €

6 Days 25-7Bits12.0

5.03 €

6 Days 25-8Bits12.0

-

6 Days 25-9Bits13.0

-

6 Days 25-10Bits14.0

-

6 Days 25-11Bits13.0

-

6 Days 25-13Bits21.0

-

6 Days 25-14Bits22.0

Loading...

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support