Socket Wrench (Part Numbers)

Socket Wrench
  • Volume Discount

Product Details:

Manufacturer part number: 05118110001

Brand: WERA

Price: 9.55

Delivery time: 3 Days


Technical Data:

Width across flat dimension (S Measurement): 2 mm

Overall length (L dimension): 157 mm

Blade length: 60 mm

Downforce: Hex head

Handle length: 97 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05118110001

Part Number
05118110001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Blade length
(mm)
Downforce Handle length
(mm)
Material properties Range of use (screwdrivers) Screwdriver features Weight
(g)
Blade type DIN standard EN standard Handle diameter
(mm)
Handle grip dimensions
(mm)
Material (details) Standards Material

9.55 €

1 Available 3 Days 2 mm15760Hex head97alloyed|matt nickel-chrome platingElectrical & precision engineeringMulti-purpose tool grip-RoundDIN ISO 691-1397 x 13-DIN 475/2.Tool steel

Loading...

  1. 1

Basic information

Product type Socket wrench

This page is Socket Wrench, part number 05118110001.
You can find the detail information about specifications and dimensions on part number 05118110001.

Variation of this product

Part Number
05005315001
05005320001
05005325001
05118112001
05118114001
05118116001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Blade length
(mm)
Downforce Handle length
(mm)
Material properties Range of use (screwdrivers) Screwdriver features Weight
(g)
Blade type DIN standard EN standard Handle diameter
(mm)
Handle grip dimensions
(mm)
Material (details) Standards Material

21.99 €

1 Available 3 Days 8 mm230125Hex head105alloyed|matt nickel-chrome platingVDEMulti-purpose tool grip-RoundDIN ISO 691|DIN EN 60900EN 6090037105 x 378 mmIEC 60900: 2004 · Output side: DIN 475/2Tool steel

23.80 €

1 Available 3 Days 9 mm230125Hex head105alloyed|matt nickel-chrome platingVDEMulti-purpose tool grip-RoundDIN ISO 691|DIN EN 60900EN 6090037105 x 379 mmIEC 60900: 2004 · Output side: DIN 475/2Tool steel

25.89 €

1 Available 3 Days 10 mm237125Hex head112alloyed|matt nickel-chrome platingVDEMulti-purpose tool grip-RoundDIN ISO 691|DIN EN 60900EN 6090040112 x 4010 mmIEC 60900: 2004 · Output side: DIN 475/2Tool steel

8.39 €

1 Available 3 Days 2.5 mm15760Hex head97alloyed|matt nickel-chrome platingElectrical & precision engineeringMulti-purpose tool grip-RoundDIN ISO 691-1397 x 13-DIN 475/2.Tool steel

8.39 €

1 Available 3 Days 3 mm15760Hex head97alloyed|matt nickel-chrome platingElectrical & precision engineeringMulti-purpose tool grip-RoundDIN ISO 691-1397 x 13-DIN 475/2.Tool steel

8.39 €

1 Available 3 Days 3.2 mm15760Hex head97alloyed|matt nickel-chrome platingElectrical & precision engineeringMulti-purpose tool grip-RoundDIN ISO 691-1397 x 13-DIN 475/2.Tool steel

Tech Support