Bit set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1000AZ
1557/58
1581538-BP
163-57/56
163-102/27
163-118/57
163-119/23
163-131/8
163-138/77
163-181/17
163-192/24
163-215/5
163-220/13
163-221/10
163-224/57
163-243/7
163-251/14
163-302/6
163-406/20
163-407/35
163-468/8
2200/36
863MBIT/33
8802T/8H
953SPC
986/9
986/9N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
DIN standard Downforce Drive (screwdriver) Drive (tools) Function Material (details) Material properties Standards Weight
(g)
Product size (height)
(mm)
Product size (width)
(mm)
Material

1,101.36 €

1 Available 9 Days ---3/4" (20 mm)-Metric|Imperial-chrome plated|polishing-14985--Chromium-vanadium steel

689.29 €

1 Available 9 Days ---1/4" (6.3 mm)|3/8" (10 mm)|1/2" (12.5 mm)-Metric-chrome plated|polishing-3592--Chromium-vanadium steel

360.53 €

1 Available 9 Days -------------

695.88 €

1 Available 9 Days ---1/4" (6.3 mm)|1/2" (12.5 mm)-Metric-chrome plated|polishing-5000--Chromium-vanadium steel

481.09 €

1 Available 4 Days ---1/2" (12.5 mm)-Metric-chrome plated|polishing-4127--Chromium-vanadium steel

809.85 €

1 Available 9 Days ---1/4" (6.3 mm)|1/2" (12.5 mm)-Metric-chrome plated|polishing-4500--Chromium-vanadium steel

432.88 €

1 Available 7 Days -DIN 7422Allen|XZN socket1/2" (12.5 mm)---TiN----Special steel

142.01 €

1 Available 9 Days --Allen3/8" (10 mm)|3/4" (20 mm)|1/4" (6.3 mm)|1/2" (12.5 mm)--------Chromium-vanadium steel

974.23 €

1 Available 9 Days ---1/4" (6.3 mm)|1/2" (12.5 mm)-Metric-chrome plated|polishing-5910--Chromium-vanadium steel

252.04 €

1 Available 9 Days ---3/8" (10 mm)-Metric-chrome plated|polishing-1210--Chromium-vanadium steel

273.96 €

1 Available 9 Days --TORX|TORX socket1/4" (6.3 mm)|1/2" (12.5 mm)---chrome plated|polishing|TiN----Chromium-vanadium steel

85.20 €

1 Available 9 Days --Allen1/2" (12.5 mm)---TiN----Special steel

230.12 €

1 Available 9 Days --Allen1/2" (12.5 mm)---TiN----Special steel

213.68 €

1 Available 9 Days --XZN socket1/2" (12.5 mm)---TiN----Special steel

623.55 €

1 Available 4 Days ---1/4" (6.3 mm)|1/2" (12.5 mm)-Metric-chrome plated|polishing-4105--Chromium-vanadium steel

142.01 €

1 Available 6 Days --XZN socket1/2" (12.5 mm)---TiN----Special steel

131.09 €

1 Available 9 Days --TORX socket|TORX1/4" (6.3 mm)---chrome plated|polishing|TiN----Chromium-vanadium steel

107.05 €

1 Available 9 Days --Allen3/8" (10 mm)---TiN----Special steel

947.93 €

1 Available 9 Days ---3/4" (20 mm)-Metric-chrome plated-13410--Chromium-vanadium steel

575.33 €

1 Available 9 Days -DIN 7422Allen|XZN socket|TA socket|TORX socket1/2" (12.5 mm)---TiN----Chromium-vanadium steel|Special steel

145.33 €

1 9 Days -------------

246.56 €

1 Available 9 Days ---1/4" (6.3 mm)-Metric-chrome plated|polishing-647--Chromium-vanadium steel

136.55 €

1 Available 4 Days ---1/4" (6.3 mm)-Metric------Special steel|Chromium-vanadium steel

158.89 €

1 Available 9 Days --TORX socket3/8" (10 mm)---TiN----Special steel

246.49 €

1 3 Days 390--1/2" (12.5 mm)6.3 mm (1 / 4 ") +12.5 mm (1 / 2")MetricChrome Vanadiumchrome plated|polishingDIN 3124 · ISO 2725-1320073265Chromium-vanadium steel

208.20 €

1 Available 7 Days 60DIN 7422Allen1/2" (12.5 mm)---TiN----Special steel

164.37 €

1 Available 3 Days 60DIN 7422Allen1/2" (12.5 mm)---TiN----Special steel

Loading...

  1. 1

Basic information

Product type Bit set

Tech Support