Zyklop Bit adapter / Chromium-vanadium Steel / DIN 7427-A (Part Numbers)

Zyklop Bit adapter / Chromium-vanadium Steel / DIN 7427-A
  • Volume Discount
[Specifications]
・Material: Chromium-vanadium steel
・Standards: DIN 7427-A

[Features]
・With quick-release chuck for rapid bit change
・Equipped with ball stop groove
・Product type: Bit adapter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05003529001
05003590001
05003641001
05042605001
05042655001
05042665001
05042705001
05042715001
05344511001
05344512001
05344513001
05344514001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
DIN standard Downforce Drive (screwdriver) Drive (tools) Material Weight
(g)
Standards

14.69 €

1 Available 4 Days 37DIN 3126-C 6.3|DIN 3126-E 6.3|DIN ISO 11731/4" (6.3 mm)--Chromium-vanadium steel27-

16.51 €

1 Available 4 Days 44DIN 3126-C 6.3|DIN 3126-E 6.3|DIN ISO 11733/8" (10 mm)--Chromium-vanadium steel43-

39.11 €

1 Available 4 Days 50DIN 3126-C 8|DIN ISO 11731/2" (12.5 mm)--Chromium-vanadium steel95-

16.17 €

1 Available 4 Days 25DIN 3126-C 6.3|DIN 3126-C 8|DIN ISO 1173-1/4" (6.3 mm)Inner square according to DIN 3121-G 6.3. Abrasion: Inner hexagon according to DIN 3126-D--DIN 7427-A

17.43 €

1 Available 4 Days 30DIN 3126-C 6.3|DIN 3126-C 8|DIN ISO 11731/4" (6.3 mm)3/8" (10 mm)----

17.43 €

1 Available 4 Days 30DIN 3126-C 6.3|DIN 3126-C 8|DIN ISO 11735/16" (8 mm)3/8" (10 mm)----

20.20 €

1 Available 4 Days 35DIN 3126-C 6.3|DIN 3126-C 8|DIN 3126-E 11.2|DIN ISO 11731/4" (6.3 mm)1/2" (12.5 mm)----

20.20 €

1 Available 4 Days 35DIN 3126-C 6.3|DIN 3126-C 8|DIN 3126-E 11.2|DIN ISO 11735/16" (8 mm)1/2" (12.5 mm)----

17.43 €

1 Available 4 Days 30DIN 3126-C 6.3|DIN 3126-C 8|DIN ISO 11731/4" (6.3 mm)3/8" (10 mm)----

17.43 €

1 Available 4 Days 30DIN 3126-C 6.3|DIN 3126-C 8|DIN ISO 11735/16" (8 mm)3/8" (10 mm)----

20.20 €

1 Available 4 Days 35DIN 3126-C 6.3|DIN 3126-C 8|DIN 3126-E 11.2|DIN ISO 11731/4" (6.3 mm)1/2" (12.5 mm)----

20.20 €

1 Available 4 Days 35DIN 3126-C 6.3|DIN 3126-C 8|DIN 3126-E 11.2|DIN ISO 11735/16" (8 mm)1/2" (12.5 mm)----

Loading...

  1. 1

Basic information

Product type Bit adapter

Tech Support