Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05040001001
Overall Length(mm) | 175 | Downforce | 1/4" (6.3 mm) | Product type | Adapter bit |
---|
This page is Adapter bit, part number 05040001001.
You can find the detail information about specifications and dimensions on part number 05040001001.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.