• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Electrical tape【1-10 Pieces Per Package】 (710-00147)

Electrical tape 710-00147
  • Volume Discount

Product Details:

Manufacturer part number: 710-00147

Brand: HELLERMANN TYTON

Price: 1.01

Delivery time: 3 Days


Technical Data:

Adhesive tape features: Flame-retardant|All-purpose|Highly flexible

Breakout force: 3.3 N/10 mm

Carrier material: PVC

Colour: Transparent

Discharge voltage: 8 kV


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

710-00147

Part Number
710-00147
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Adhesive tape features Breakout force
(N/10 mm)
Carrier material Colour Discharge voltage
(kV)
Material thickness
(mm)
Max. temperature
(°C)
Product size (length)
(m)
Product size (width)
(mm)
Series (adhesive tape) Temperature range
(°C)
Thickness
(mm)
Type (manufacturer type)

1.01 €

1 Available 3 Days Flame-retardant|All-purpose|Highly flexible3.3PVCTransparent80.15+1051015HelaTape Flex 15up to +1050.15710-00147

Loading...

  1. 1

Basic information

Product type Electrical tape

This page is Electrical tape, part number 710-00147.
You can find the detail information about specifications and dimensions on part number 710-00147.

Variation of this product

Part Number
710-00134
710-00137
710-00146
710-00158
710-10701
710-10705
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Adhesive tape features Breakout force
(N/10 mm)
Carrier material Colour Discharge voltage
(kV)
Material thickness
(mm)
Max. temperature
(°C)
Product size (length)
(m)
Product size (width)
(mm)
Series (adhesive tape) Temperature range
(°C)
Thickness
(mm)
Type (manufacturer type)

6.84 €

1 Available 3 Days ------------HTAPE-FLEX15-25X25-PVC-RD

6.28 €

1 Available 3 Days ------------HTAPE-FLEX15-25X25-PVC-BK

10.61 €

10 Pieces Per Package

1 pack Available 3 Days Flame-retardant|All-purpose|Highly flexible3.3PVCRed|Grey|Yellow|Green|Blue|Orange|White|Brown80.15+1051015HelaTape Flex 15up to +1050.15710-00146

3.40 €

1 Available 22 Days ------------HTAPE-FLEX15-19X20-PVC-BN (20)

14.81 €

1 Available 17 Days ------------HTAPE-FLEX2000+19X20-PVC-BK

20.23 €

1 Available 17 Days ------------HTAPE-FLEX2000+38x20-PVC-BK

Tech Support