Measuring Device (7KT1651)

Measuring Device 7KT1651
  • Volume Discount

Product Details:

Manufacturer part number: 7KT1651

Brand: SIEMENS

Price: 136.17

Delivery time: 9 Days


Technical Data:

Counter type: Top Hat rail meter

Current (max.): - A

Frequency: 45 - 66 Hz

Max. load current (meter): 65 A

MID-approved: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7KT1651

Part Number
7KT1651
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Counter type Current (max.)
(A)
Frequency
(Hz)
Max. load current (meter)
(A)
MID-approved Operating voltage
(V)
Operating voltage
(V DC)
Product size (width)
(mm)
Type (manufacturer type) Universal reading range (max.)
(A)

136.17 €

1 Available 9 Days Top Hat rail meter-45 - 6665-230|230-35.87KT 165163

Loading...

  1. 1

Basic information

Display (digital/mechanical/analogue) Digital Display technology LCD IP rating IP20
Product size (height)(mm) 90 Product size (length)(mm) 63 Product type Meter
Reading type Apparent power|Active power|Reactive power

This page is Measuring Device, part number 7KT1651.
You can find the detail information about specifications and dimensions on part number 7KT1651.

Variation of this product

Part Number
7KT1652
7KT1653
7KT1654
7KT1656
7KT1661
7KT1662
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Counter type Current (max.)
(A)
Frequency
(Hz)
Max. load current (meter)
(A)
MID-approved Operating voltage
(V)
Operating voltage
(V DC)
Product size (width)
(mm)
Type (manufacturer type) Universal reading range (max.)
(A)

169.43 €

1 Available 9 Days --45 - 6665-230|230-35.87KT 165263

123.24 €

1 9 Days Top Hat rail meter6545 - 66--230|230-35.87KT165363

169.43 €

1 Available 9 Days Top Hat rail meter-45 - 6665Yes230|230-35.87KT 165463

174.89 €

1 Available 9 Days Top Hat rail meter--65Yes230|230-35.87KT in 165663

201.67 €

1 9 Days Top Hat rail meter-45 - 665-230/40024071.67KT in 16615

262.35 €

1 Available 10 Days Top Hat rail meter-45 - 665Yes230/40024071.67KT16625

Tech Support