Workshop Hexalobular screwdriver

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
828LG-T20
828LG-T30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length (mm) Blade diameter
(mm)
Blade length
(mm)
Material Size (screwdriver)

17.99 €

1 8 Days 226-200-T 20

27.85 €

1 Available 8 Days 3166290Chromium-vanadium steelT 30

Loading...

  1. 1

Basic information

Blade type Round Downforce TORX socket Handle length(mm) 26
Material properties burnished|chrome plated Product type Torx screwdriver Range of use (screwdrivers) Workshop
Screwdriver features Multi-purpose tool grip|T-grip

Tech Support